IESNA:LM-63-2002
[TEST]P976405
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-53-C-UNV-L850-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5300LM PACKAGE 80CRI 5000K CURVED REFLECTOR TROFFER
[LAMP] 5000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.32A 38.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5324.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 38.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1578.3 1583.7 1578.3 1567.4 1551.0 1529.2 1501.9 1472.8 1438.3 1396.5 
1352.8 1303.7 1249.2 1191.0 1125.5 1063.7 994.6 921.9 852.8 781.9 
711.0 645.5 581.9 521.9 469.1 418.2 370.9 325.5 285.5 245.5 
209.1 172.7 141.8 107.3 74.6 40.0 0.0 
1578.3 1585.6 1607.4 1632.8 1660.1 1676.5 1681.9 1680.1 1665.6 1645.6 
1612.8 1574.7 1525.6 1467.4 1401.9 1331.0 1254.6 1178.3 1101.9 1025.5 
956.4 892.8 829.1 772.8 718.2 669.1 623.7 578.2 530.9 487.3 
441.8 392.8 343.7 283.7 221.8 132.7 0.0 
1578.3 1592.8 1661.9 1723.8 1771.0 1807.4 1832.9 1843.8 1841.9 1825.6 
1798.3 1756.5 1707.4 1643.7 1572.8 1496.5 1411.0 1325.5 1241.9 1154.6 
1078.3 1005.5 934.6 871.0 809.1 751.0 696.4 641.9 589.1 536.4 
483.7 430.9 372.8 298.2 218.2 116.4 0.0 
1578.3 1623.7 1720.1 1798.3 1861.9 1911.0 1942.0 1960.1 1963.8 1949.2 
1920.1 1874.7 1812.9 1740.1 1656.5 1563.7 1465.6 1363.7 1258.3 1167.4 
1072.8 989.2 909.2 836.4 769.1 709.1 651.0 598.2 545.5 496.4 
445.5 385.5 320.0 250.9 180.0 92.7 0.0 
1578.3 1623.7 1731.0 1812.9 1883.8 1936.5 1969.2 1987.4 1989.2 1976.5 
1945.6 1898.3 1831.0 1752.8 1660.1 1561.9 1456.5 1351.0 1251.0 1145.5 
1052.8 967.3 887.3 816.4 751.0 691.0 640.0 585.5 538.2 490.9 
441.8 376.4 312.7 247.3 170.9 89.1 0.0 
